Home
/
Technical Resources
/
PowerBench™
/
Vicor Product Selector
Vicor Product Selector
Watch Demo
VTM Selector
VIC-VTM
Package Size:
-- Select a Value --
Full Chip
Half Chip
Output Voltage (V):
-- Select a Value --
1
1.1
1.3
1.5
1.8
2
2.3
3
3.5
4
4.5
5.3
6
7.2
8
9
9.6
12
16
18
24
32
36
48
Output Current (A):
-- Select a Value --
3.3
5
6.3
6.7
9.4
10
12.5
13.3
15
16.7
20
25
26.7
30
40
50
54.6
70
80
100
115
130
K Factor:
-- Select a Value --
1/40
1/32
1/24
1/16
1/12
1/8
1/6
1/5
1/4
1/3
1/2
2/3
1
Operating Temperature (°C):
-- Select a Value --
-40 to 125
-55 to 125
SMD/Through Hole:
-- Select a Value --
Surface Mount
Through Hole
MIL-COTS:
-- Select a Value --
No
Yes
Reset
GET PRICE & DELIVERY
Full-Chip VTM:
Input Voltage: 26 - 55 V
Output Voltage: 0.7 - 55 V
Output Current Max.: 6 - 130 A
Efficiency: Up to 96%
Half-Chip VTM:
Input Voltage: 26 - 55 V
Output Voltage: 0.8 - 13.8 V
Output Current Max.: 10 - 50 A
Efficiency: Up to 95%
Dimensions per module:
Full Chip: 1.28" x 0.87" x 0.265"
(32.5 x 22.0 x 6.73 mm)
Half Chip: 0.87" x 0.65" x 0.265"
(22.0 x 16.5 x 6.73 mm)